Altium Designer Pick and Place Locations
C:\Users\jd106363\OneDrive - Qorvo\Documents\PAC5XXX Documentation\PAC5556AEVK2_RevB\PAC5556AEVK2_RevB\Project Outputs for PAC5556AEVK2_RevB\PAC5556AEVK2_RevB_OutputFiles\Pick Place\Pick Place for PAC5556AEVK2_RevB.txt

========================================================================================================================
File Design Information:

Date:       01/05/25
Time:       15:00
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment                            Layer       Footprint            Center-X(mil) Center-Y(mil) Rotation Description                                                   
U7         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 2506.299      4350.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
U6         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 3506.299      4350.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
U5         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 2506.299      3200.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
U4         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 3506.299      3200.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
U3         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 2506.299      2050.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
U2         "GAN CGD65B240S2 DFN5x6 - No vias" TopLayer    GAN_CGD65B_-_No_vias 3506.299      2050.000      270      "650V / 240 m GaN HEMT with ICeGaN? Gate and Current Sense" 
R23        ".1 Ohm"                           BottomLayer 1210HV               2630.000      3900.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R21        ".1 Ohm"                           BottomLayer 1210HV               2630.000      2700.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R20        ".1 Ohm"                           BottomLayer 1210HV               2630.000      1650.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R19        ".1 Ohm"                           BottomLayer 1210HV               3585.000      4012.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R13        ".1 Ohm"                           BottomLayer 1210HV               3554.000      2796.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R10        ".1 Ohm"                           BottomLayer 1210HV               3580.000      1625.000      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
C44        "1000 pf"                          BottomLayer 1206                 2892.500      3900.000      180      Capacitor                                                     
C43        "1000 pf"                          BottomLayer 1206                 2892.500      2700.000      180      Capacitor                                                     
C42        "1000 pf"                          BottomLayer 1206                 2892.500      1650.000      180      Capacitor                                                     
C37        "1000 pf"                          BottomLayer 1206                 3192.500      3900.000      180      Capacitor                                                     
C34        "1000 pf"                          BottomLayer 1206                 3192.500      2700.000      180      Capacitor                                                     
C21        "1000 pf"                          BottomLayer 1206                 3192.500      1650.000      180      Capacitor                                                     
C17        "0.1 uF"                           BottomLayer 0603-SMT             3310.000      4364.567      90       Capacitor                                                     
C10        "0.1 uF"                           BottomLayer 0603-SMT             3350.000      3209.567      90       Capacitor                                                     
C8         "0.1 uF"                           BottomLayer 0603-SMT             3370.000      2055.433      90       Capacitor                                                     
J5         "Header 5"                         TopLayer    HDR1X5               601.670       4622.205      0        "Header, 5-Pin"                                               
Q1         FQP2N60C                           TopLayer    DPAK                 978.250       2150.000      90       "N-Channel MOSFET"                                            
J2         "Header 14"                        TopLayer    HDR1X14              1000.000      4275.000      0        "Header, 14-Pin"                                              
C63        ""                                 BottomLayer 2220C                3535.433      1400.000      180      Capacitor                                                     
C61        ""                                 BottomLayer 2220C                3514.567      2475.000      180      Capacitor                                                     
R69        10K                                TopLayer    0603-SMT             3290.000      4410.433      270      Resistor                                                      
C62        ""                                 BottomLayer 2220C                3510.433      3650.000      180      Capacitor                                                     
R68        10K                                TopLayer    0603-SMT             3280.000      3232.283      270      Resistor                                                      
R67        10K                                TopLayer    0603-SMT             3275.000      2087.283      270      Resistor                                                      
C48        ""                                 TopLayer    0603-SMT             2359.567      3055.000      180      Capacitor                                                     
C49        "0.1 uF"                           TopLayer    0603-SMT             2359.567      4155.000      180      Capacitor                                                     
C45        ""                                 TopLayer    0603-SMT             2359.567      4205.000      180      Capacitor                                                     
C47        "0.1 uF"                           TopLayer    0603-SMT             2359.567      1855.000      180      Capacitor                                                     
C50        ""                                 TopLayer    0603-SMT             2359.567      1905.000      180      Capacitor                                                     
C51        "0.1 uF"                           TopLayer    0603-SMT             2359.567      3005.000      180      Capacitor                                                     
R32        ""                                 TopLayer    0805                 2209.777      2046.850      180      "RES 200 OHM 5% 1/8W 0805"                                    
R22        ""                                 TopLayer    0805                 2209.777      1976.850      180      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
R18        ""                                 TopLayer    0805                 3283.071      4086.850      270      "RES 200 OHM 5% 1/8W 0805"                                    
R16        ""                                 TopLayer    0805                 3275.000      2941.850      270      "RES 200 OHM 5% 1/8W 0805"                                    
R15        ""                                 TopLayer    0805                 3353.071      4086.850      270      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
R14        ""                                 TopLayer    0805                 3345.000      2941.850      270      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
J9         "FASTON TAB"                       BottomLayer 7701_Keystone        2985.669      4398.425      90       "FASTON TAB"                                                  
J8         "FASTON TAB"                       BottomLayer 7701_Keystone        2988.346      3248.425      270      "FASTON TAB"                                                  
D17        Diode                              TopLayer    SOD-523              2325.000      4313.386      90       "DIODE SWITCHING 75V 0.15A SOD523"                            
D15        Diode                              TopLayer    SOD-523              2325.000      3163.386      90       "DIODE SWITCHING 75V 0.15A SOD523"                            
D13        Diode                              TopLayer    SOD-523              2325.000      2013.386      90       "DIODE SWITCHING 75V 0.15A SOD523"                            
D9         Diode                              TopLayer    SOD-523              3316.535      4196.850      180      "DIODE SWITCHING 75V 0.15A SOD523"                            
D8         Diode                              TopLayer    SOD-523              3311.535      3046.850      180      "DIODE SWITCHING 75V 0.15A SOD523"                            
D3         Diode                              TopLayer    SOD-523              1243.465      2012.525      180      "DIODE SWITCHING 75V 0.15A SOD523"                            
C38        ""                                 BottomLayer 0603-SMT             1075.000      3640.433      90       Capacitor                                                     
C25        ""                                 TopLayer    0603-SMT             1500.000      3754.567      270      Capacitor                                                     
L4         "750 mA"                           TopLayer    WE-TPC_5.3MM         1018.898      3025.000      0        Inductor                                                      
C33        ""                                 BottomLayer 1210HV               3555.000      4800.000      180      Capacitor                                                     
C32        ""                                 BottomLayer 1210HV               3536.000      3818.000      180      Capacitor                                                     
C16        ""                                 BottomLayer 1210HV               3552.000      2648.000      180      Capacitor                                                     
R9         ""                                 TopLayer    1206R                1325.000      1850.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
R2         ""                                 TopLayer    1206R                1325.000      1660.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
C15        ""                                 BottomLayer 2220C                985.433       785.000       180      Capacitor                                                     
TP1        VP                                 TopLayer    TP63                 710.000       2500.000      0        "Glass Beaded Test Point"                                     
R11        ""                                 TopLayer    1206R                1225.000      3035.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
C19        ""                                 BottomLayer 0805                 950.000       3400.000      90       Capacitor                                                     
C18        "Cap Pol1"                         TopLayer    RB_5.0mm/8mm         710.000       2761.575      270      "Polarized Capacitor (Radial)"                                
C12        "0.1 uF"                           TopLayer    0603-SMT             1550.000      3540.433      270      Capacitor                                                     
C11        "0.1 uF"                           TopLayer    0603-SMT             1549.399      3324.567      270      Capacitor                                                     
C5         ""                                 TopLayer    0603-SMT             1200.433      3290.000      0        Capacitor                                                     
R1         ""                                 BottomLayer 0603-SMT             501.670       4506.772      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
R54        ""                                 BottomLayer 0603-SMT             701.670       4506.772      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
R52        ""                                 BottomLayer 0603-SMT             601.670       4506.772      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
J3         "Header 20"                        TopLayer    HDR1X20              350.000       2900.000      270      "Header, 20-Pin"                                              
J15        "Header 5"                         TopLayer    OST_5P_3.5MM         602.261       4847.205      0        "Header, 5-Pin"                                               
C9         "1000 pf"                          BottomLayer 0603-SMT             501.670       4376.772      270      Capacitor                                                     
C41        "0.1 uF"                           BottomLayer 0603-SMT             366.237       4547.205      180      Capacitor                                                     
C40        "1000 pf"                          BottomLayer 0603-SMT             701.670       4376.772      90       Capacitor                                                     
C39        "1000 pf"                          BottomLayer 0603-SMT             601.670       4376.772      270      Capacitor                                                     
R36        100                                BottomLayer 0603-SMT             2294.567      2086.850      180      Resistor                                                      
C7         "Cap Pol1"                         TopLayer    RB_5.0MM/10MM        1001.575      1595.000      180      "Polarized Capacitor (Radial)"                                
C4         ""                                 BottomLayer 1210HV               1074.842      3428.150      90       Capacitor                                                     
C6         "Cap Pol1"                         TopLayer    EC_D30*LS10          2250.000      678.150       270      "Polarized Capacitor (Radial)"                                
D2         VSYS                               TopLayer    0603-LED             250.000       2838.504      270      "LED RED CLEAR 1206 SMD"                                      
L1         Inductor                           TopLayer    WE-LQS_8x8           1105.000      2487.953      270      Inductor                                                      
R7         ""                                 TopLayer    1210                 1037.500      2750.000      0        Resistor                                                      
J1         JTAG                               TopLayer    HDR1X4               200.000       3400.000      270      "CONN HEADER .100 SINGL STR 4POS"                             
C1         ""                                 BottomLayer 0603-SMT             990.000       3644.567      90       Capacitor                                                     
C2         ""                                 TopLayer    0603-SMT             694.567       3645.000      0        Capacitor                                                     
C3         ""                                 BottomLayer 0603-SMT             940.000       3714.567      270      Capacitor                                                     
R5         Res2                               TopLayer    0603-SMT             250.000       3014.567      270      ""                                                            
R6         ""                                 TopLayer    0603-SMT             1245.433      2060.000      0        Resistor                                                      
C23        ""                                 TopLayer    0603-SMT             1499.399      3325.433      270      Capacitor                                                     
C24        ""                                 TopLayer    0603-SMT             1500.000      3540.433      270      Capacitor                                                     
C26        "3300 pF"                          TopLayer    0603-SMT             654.567       3055.000      180      Capacitor                                                     
C27        "3300 pF"                          TopLayer    0603-SMT             654.567       3125.000      180      Capacitor                                                     
C28        "3300 pF"                          TopLayer    0603-SMT             654.567       3195.000      180      Capacitor                                                     
C29        "1000 pf"                          TopLayer    0603-SMT             639.567       3550.000      0        Capacitor                                                     
C30        "1000 pf"                          TopLayer    0603-SMT             639.567       3315.000      0        Capacitor                                                     
C31        "1000 pf"                          TopLayer    0603-SMT             639.567       3425.000      0        Capacitor                                                     
D12        Diode                              TopLayer    SMA-ES1D             1757.260      3364.000      0        "DIODE SWITCHING 600V 1A Trr 75ns"                            
D14        Diode                              TopLayer    SMA-ES1D             1758.260      3574.000      0        "DIODE SWITCHING 600V 1A Trr 75ns"                            
D16        Diode                              TopLayer    SMA-ES1D             1758.260      3725.000      0        "DIODE SWITCHING 600V 1A Trr 75ns"                            
J10        "FASTON TAB"                       TopLayer    7701_Keystone        3362.008      201.575       270      "FASTON TAB"                                                  
J11        "FASTON TAB"                       TopLayer    7701_Keystone        737.992       201.575       90       "FASTON TAB"                                                  
R27        ""                                 TopLayer    0805                 3285.000      1791.850      270      "RES 200 OHM 5% 1/8W 0805"                                    
R28        ""                                 TopLayer    0805                 2175.000      3126.850      180      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
R29        ""                                 TopLayer    0805                 2175.000      4276.850      180      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
R33        ""                                 TopLayer    0805                 2175.000      3196.850      180      "RES 200 OHM 5% 1/8W 0805"                                    
R34        ""                                 TopLayer    0805                 2175.000      4346.850      180      "RES 200 OHM 5% 1/8W 0805"                                    
R37        100                                BottomLayer 0603-SMT             2289.567      3236.850      180      Resistor                                                      
R38        100                                BottomLayer 0603-SMT             2264.567      4386.850      180      Resistor                                                      
R39        ".1 Ohm"                           BottomLayer 0805R                2283.258      2011.850      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R40        ".1 Ohm"                           BottomLayer 0805R                2283.258      3161.850      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R41        ".1 Ohm"                           BottomLayer 0805R                2257.500      4311.850      180      "RES .10 OHM 3W 1% 2512 SMD"                                  
R42        100                                BottomLayer 0603-SMT             2170.000      2047.283      90       Resistor                                                      
R43        100                                BottomLayer 0603-SMT             2170.000      3197.283      90       Resistor                                                      
R44        100                                BottomLayer 0603-SMT             2144.242      4347.283      90       Resistor                                                      
R45        200K                               BottomLayer 1206R                1790.000      3285.000      0        Resistor                                                      
R46        200K                               BottomLayer 1206R                1794.000      3566.000      0        Resistor                                                      
R47        200K                               BottomLayer 1206R                1790.000      3730.000      0        Resistor                                                      
R48        2.4K                               TopLayer    0603-SMT             639.567       3500.000      180      Resistor                                                      
R49        2.4K                               TopLayer    0603-SMT             639.567       3375.000      180      Resistor                                                      
R50        2.4K                               TopLayer    0603-SMT             639.567       3265.000      180      Resistor                                                      
J4         UART                               TopLayer    HDR1X4               1301.670      4872.205      0        "CONN HEADER .100 SINGL STR 4POS"                             
C13        "0.1 uF"                           TopLayer    0603-SMT             1550.000      3754.567      270      Capacitor                                                     
C14        ""                                 BottomLayer 2220C                2500.000      760.433       270      Capacitor                                                     
C20        ""                                 BottomLayer 0805                 1010.000      3100.000      0        Capacitor                                                     
C22        ""                                 BottomLayer 0805                 855.000       3610.000      180      Capacitor                                                     
C35        ""                                 BottomLayer 0805                 830.000       3400.000      90       Capacitor                                                     
C36        ""                                 BottomLayer 0603-SMT             1040.433      3035.000      0        Capacitor                                                     
J6         "FASTON TAB"                       BottomLayer 7701_Keystone        2988.346      2098.425      270      "FASTON TAB"                                                  
R17        ""                                 BottomLayer 0603-SMT             790.433       3740.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
D1         MUR160GP                           TopLayer    DO41                 870.000       2430.000      270      "Schottky Diode"                                              
D4         MUR160GP                           TopLayer    DO41                 1525.000      2540.000      90       "Schottky Diode"                                              
C46        "1000 pf"                          BottomLayer 0603-SMT             790.433       3790.000      180      Capacitor                                                     
TP8        GND                                TopLayer    TP63                 250.000       500.000       0        "Glass Beaded Test Point"                                     
TP11       GND                                TopLayer    TP63                 1250.000      250.000       90       "Glass Beaded Test Point"                                     
R55        ""                                 TopLayer    1206R                1573.000      2853.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
R56        200K                               BottomLayer 1206R                1565.000      3285.000      0        Resistor                                                      
R57        200K                               BottomLayer 1206R                1565.000      3505.000      0        Resistor                                                      
R58        200K                               BottomLayer 1206R                1565.000      3730.000      0        Resistor                                                      
TP10       GND                                TopLayer    TP63                 106.670       4472.205      0        "Glass Beaded Test Point"                                     
U1         PAC5556A                           TopLayer    TQFN1010-52          1065.000      3554.999      0        PAC5556                                                       
D6         Diode                              TopLayer    SOD-523              3316.535      1896.850      180      "DIODE SWITCHING 75V 0.15A SOD523"                            
R12        ""                                 TopLayer    0805                 3355.000      1791.850      270      "RES 51 OHM 1/10W JUMP 0603 SMD"                              
H1         "Heat Sink"                        TopLayer    Heat_Sink            -1650.000     -100.000      0        ""                                                            
R8         ""                                 TopLayer    1206R                1670.000      2852.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
R24        ""                                 TopLayer    1206R                1769.000      2851.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"                              
